YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

YSR26FX6CFXLTCKITC, Cu Splice Reducer with Clear Heat Shrink, Barrel A: 2/0 Flex/AWG, Barrel B: 6 Flex/AWG

Brand:

Burndy

Catalog ID:

YSR26FX6CFXLTCKITC

CU Splice Reducer, Barrel A 2/0 Flex G,H,I,K,M,DLO, 2/0 AWG, Barrel B 6 Flex G,H,I,K,M,DLO, 6 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Black/Blue Color Code, 13/7 Die Index.

The YSR-TC reducing splice kits provides for two different cable sizes with inspection holes. Barrel is designed with a taper to accomadates a main Run wire that is reduced to a smaller tap wire

Product details

General

Application
Wire Reducing Splice
Color Code
Black, Blue
Color Code - Side A
Black
Color Code - Side B
Blue
Connector Type
STANDARD BARREL KITS
Construction Material - Main
Copper
Die Index
13/7
Die Index - Element A
13
Die Index - Element B
7
Die Index Run Side
13
Die Index Tap Side
7
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYREDUCER
Trade Name
HYREDUCER™
Type
YSR-TC
UPC
781810345658
UPC 12 Digit
7818103456588

Dimensions

Dimension - B Length fraction
1-3/16 in
Dimension - B Length inch
1.16 in
Dimension - L Length Overall mm
69 mm
Dimension - Length BB inch
0.73 in
Dimension - Length Overall inch
2.71 in
Dimension - Strip Length inch
1.10 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Run
2/0 AWG
Conductor - Copper Flex G Size A
2/0 AWG
Conductor - Copper Flex G Size B
6 AWG
Conductor - Copper Flex G Tap
6 AWG
Conductor - Copper Flex H Run
2/0 AWG
Conductor - Copper Flex H Size A
2/0 AWG
Conductor - Copper Flex H Size B
6 AWG
Conductor - Copper Flex H Tap
6 AWG
Conductor - Copper Flex I Run
2/0 AWG
Conductor - Copper Flex I Size A
2/0 AWG
Conductor - Copper Flex I Size B
6 AWG
Conductor - Copper Flex I Tap
6 AWG
Conductor - Copper Flex K Run
2/0 AWG
Conductor - Copper Flex K Size A
2/0 AWG
Conductor - Copper Flex K Size B
6 AWG
Conductor - Copper Flex K Tap
6 AWG
Conductor - Copper Flex M Run
2/0 AWG
Conductor - Copper Flex M Size A
2/0 AWG
Conductor - Copper Flex M Size B
6 AWG
Conductor - Copper Flex M Tap
6 AWG
Conductor - Copper Str Size
2/0 AWG-6 AWG
Conductor - Copper Str Size A
6 AWG
Conductor - Material
COPPER
Conductor Size
2/0 AWG-6 AWG
Conductor Type
CODE/FLEX
Wire Size
2/0 AWG-6 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
2880