YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YSR3934FXLTCKITC

CU Splice Reducer, Barrel A 750 kcmil, Barrel B 350 kcmil G,H,I,K,M,373 DLO, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Black/Blue Color Code, 24/19 or L80 Die Index.

The YSR-TC reducing splice kits provides for two different cable sizes with inspection holes. Barrel is designed with a taper to accomadates a main Run wire that is reduced to a smaller tap wire

Product details

General

Application
Wire Reducing Splice
Color Code
Black, Blue
Color Code - Side A
Black
Color Code - Side B
Blue
Connector Type
STANDARD BARREL KITS
Construction Material - Main
Copper
Die Index
24/19
Die Index - Element A
24
Die Index - Element B
19;L80
Die Index Run Side
24
Die Index Tap Side
19;L80
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYREDUCER
Temperature Rating
194
Trade Name
HYREDUCER™
Type
YSR-TC
UPC
781810472309
UPC 12 Digit
7818104723099

Dimensions

Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.78 in
Dimension - L Length Overall mm
104 mm
Dimension - Length BB inch
1.69 in
Dimension - Length Overall inch
4.09 in
Dimension - Strip Length inch
1.67 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Size B
350 kcmil
Conductor - Copper Flex G Size B Range
350 kcmil
Conductor - Copper Flex G Tap
350 KCMIL
Conductor - Copper Flex H Size B
350 kcmil
Conductor - Copper Flex H Size B Range
350 kcmil
Conductor - Copper Flex H Tap
350 KCMIL
Conductor - Copper Flex I Size B
350 kcmil
Conductor - Copper Flex I Size B Range
350 kcmil
Conductor - Copper Flex I Tap
350 KCMIL
Conductor - Copper Flex K Size B
350 kcmil
Conductor - Copper Flex K Size B Range
350 kcmil
Conductor - Copper Flex K Tap
350 KCMIL
Conductor - Copper Flex M Size B
350 kcmil
Conductor - Copper Flex M Size B Range
350 kcmil
Conductor - Copper Flex M Tap
350 KCMIL
Conductor - Copper Str Size
750 KCMIL-350 KCMIL
Conductor - Copper Str Size A
750 kcmil
Conductor - Copper Str Size A Range
750 kcmil
Conductor - Copper Str Size B
350 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL-350 KCMIL
Conductor Type
CODE/FLEX
Wire Size
750 KCMIL-350 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
864