BUR_SKU-Y262CR
BUR_SKU-Y262CR

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

Y262CR

Cu Comp Reducer Adapter Sleev Code Cond, 2/0-2 Str, 600 V-35 kV, 1.50 " L, Tin Plated, For Cu.

Product details

General

Application
Wire Reducing Splice Adapter Insert
Connector Type
LONG BARREL
Die Index
13
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin Plated
Temperature Rating
194
UPC
781810030905
UPC 12 Digit
7818100309055

Dimensions

Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.50 in
Dimension - Outside Diameter inch
0.43 in

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - Copper Str Run
2/0 AWG
Conductor - Copper Str Run Range
2/0 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - Copper Str Tap
2 AWG
Conductor - Copper Str Tap Range
2 AWG
Conductor - Material
COPPER
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Pallet Quantity
48000

Resources and downloads