text.skipToContent text.skipToNavigation

Y3129R

by Burndy 

Catalog ID: Y3129R

Cu Reducer Adapter Sleeves, 350 kcmil-250 kcmil Code, 600V-35kV, Tin Plated, Compression.

Accommodates wide range of conductors, provides maximum conductivity , ductility and long lasting corrosion resistance

Product Details

General

Application FOR COPPER
Connector Type Reducing Adapter
EU RoHS Indicator Yes
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin Plated
Sub Brand REDUCER SPLICES
Temperature Rating 194
Type Y-R
UPC 781810081938
UPC 12 Digit 7818100819388

Dimensions

Dimension - B Length inch 2.00 in
Dimension - L Length Overall mm 51 mm
Dimension - Length Overall inch 2.00 in
Dimension - Outside Diameter inch 0.687 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Run 350 kcmil
Conductor - Copper Str Run Range 350 kcmil
Conductor - Copper Str Tap 250 kcmil
Conductor - Copper Str Tap Range 250 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings