YR
YR

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

Y3936R

750 kcmil CU Long Barrel Size Reduced Down To 600 kcmil Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, BLACK Color Code, 24 Die Index.

Wide range of conductors are accommodated, Length fits the long barrel connector design (YS, YA), Can be used on all long barrel connectors. Field cut to fit shorter length compression barrels (YS-L, YA-L), Manufactured from high conductivity electrolytic copper and electro-tin plated

Product details

General

Application
Wire Reducing Splice Adapter Insert
Color Code
Black
Connector Type
LONG BARREL
Die Index
24
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
REDUCER/ADAPTER
Temperature Rating
194
Type
Y-R, Compression
UPC
781810081921
UPC 12 Digit
7818100819211

Dimensions

Dimension - B Length inch
2.06 in
Dimension - Inside Diameter inch
0.92 in
Dimension - L Length Overall mm
73 mm
Dimension - Length Overall inch
2.88 in
Dimension - Outside Diameter inch
1.017 in

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - Copper Str Run
750 kcmil
Conductor - Copper Str Size
600 kcmil
Conductor - Copper Str Size Range
600 kcmil
Conductor - Copper Str Tap
600 KCMIL
Conductor - Material
COPPER
Conductor Type
CODE
Wire Size
600 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Pallet Quantity
11600

Resources and downloads

Customer Notices

Sales Drawings