YS
YS

Compression Splice

Brand:

Burndy

Catalog ID:

YR2C2WT

2 AWG CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BROWN Color Code, 10 Die Index.

Product details

General

Application
Wire Splice
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
10
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
UPC
781810064771
UPC 12 Digit
7818100647711

Dimensions

Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.25 in
Dimension - L Length Overall mm
77 mm
Dimension - Length Overall inch
3.03 in
Dimension - Outside Diameter inch
0.42 in
Dimension - Strip Length inch
1-3/8

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - Copper Solid Size
2 AWG
Conductor - Copper Solid Size Range
2 AWG
Conductor - Copper Str Size
2 AWG
Conductor - Copper Str Size Range
2 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG-2 AWG
Conductor Type
CODE
Wire Size
#2 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
25

Resources and downloads

Customer Notices

Sales Drawings