YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW
Discontinued

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YRB25U4

Aluminum Electro tin plated reducer; UL Listed;RatingKVA 35 KV.

Product details

General

Application
Wire Reducing Splice
Color Code
Orange; Tan
Connector Type
DUAL RATED
Die Index
296
Feature - Barrel Style
Chamfered
Finish Type
Tin-Plated
Material
ALUMINUM
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYREDUCERâ„¢
UPC
781810355831
UPC 12 Digit
7818103558311

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2.00 in
Dimension - Outside Diameter inch
0.65 in
Dimension - Strip Length inch
15/16

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - AL Str Run
1/0 AWG
Conductor - AL Str Size A
1/0
Conductor - AL Str Size A Range
1/0
Conductor - AL Str Size B
4;3
Conductor - AL Str Size B Range
4-3
Conductor - AL Str Tap
4 AWG
Conductor - Copper Str Run
1/0 AWG
Conductor - Copper Str Size
1/0
Conductor - Copper Str Size B
4;3
Conductor - Copper Str Size B Range
4-3
Conductor - Copper Str Tap
4 AWG
Conductor - Material
ALUMINUM / COPPER
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Sales Drawings