text.skipToContent text.skipToNavigation

YRB31U2

by Burndy 

Catalog ID: YRB31U2

Aluminum Electro tin plated reducer

Product Details

General

Color Code Brown
Connector Type Reducer
Die Index 299
Feature - Barrel Style Chamfered
Material Aluminum
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810490815
UPC 12 Digit 7818104908155

Dimensions

Dimension - B Length fraction 15/16 in
Dimension - B Length inch 0.95 in
Dimension - L Length Overall mm 65 mm
Dimension - Length Overall inch 2.54 in
Dimension - Outside Diameter inch 1.11 in
Dimension - Strip Length inch 1/8

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size A 350
Conductor - AL Str Size A Range 350
Conductor - AL Str Size B 2;1
Conductor - AL Str Size B Range 2-1
Conductor - Copper Str Size 350
Conductor - Copper Str Size B 2;1
Conductor - Copper Str Size B Range 2-1

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 25

Resources/Downloads

Customer Notices

Sales Drawings