text.skipToContent text.skipToNavigation

YRB31U30

by Burndy 

Catalog ID: YRB31U30

Aluminum Electro tin plated reducer.

Product Details

General

Color Code Brown
Connector Type Splice Reducer
Die Index 299
Feature - Barrel Style Chamfered
Material Aluminum
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810120743
UPC 12 Digit 7818101207433

Dimensions

Dimension - B Length fraction 1-3/4 in
Dimension - B Length inch 1.73 in
Dimension - L Length Overall mm 107 mm
Dimension - Length Overall inch 4.21 in
Dimension - Outside Diameter inch 1.11 in
Dimension - Strip Length inch 1-13/16

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size A 350
Conductor - AL Str Size A Range 350
Conductor - AL Str Size B 300
Conductor - AL Str Size B Range 300
Conductor - Copper Str Size 350
Conductor - Copper Str Size B 300
Conductor - Copper Str Size B Range 300

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings