text.skipToContent text.skipToNavigation

YRB32U25

by Burndy 

Catalog ID: YRB32U25

Aluminum Electro tin plated reducer.

Product Details

General

Color Code Pink
Connector Type Splice Reducer
Die Index 300
Material Aluminum
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810478370
UPC 12 Digit 7818104783700

Dimensions

Dimension - B Length fraction 1-3/16 in
Dimension - B Length inch 1.17 in
Dimension - L Length Overall mm 78 mm
Dimension - Length Overall inch 3.06 in
Dimension - Outside Diameter inch 1.31 in
Dimension - Strip Length inch 1-1/4

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size A 400
Conductor - AL Str Size A Range 400
Conductor - AL Str Size B 1/0
Conductor - AL Str Size B Range 1/0
Conductor - Copper Str Size 400
Conductor - Copper Str Size B 1/0
Conductor - Copper Str Size B Range 1/0

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 20

Resources/Downloads

Customer Notices

Sales Drawings