text.skipToContent text.skipToNavigation

YRB32U29

by Burndy 

Catalog ID: YRB32U29

Aluminum Electro tin plated reducer.

Product Details

General

Color Code Pink
Connector Type Splice Reducer
Die Index 300
Material Aluminum
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810243268
UPC 12 Digit 7818102432688

Dimensions

Dimension - B Length fraction 2-1/8 in
Dimension - B Length inch 2.11 in
Dimension - L Length Overall mm 130 mm
Dimension - Length Overall inch 5.12 in
Dimension - Outside Diameter inch 1.31 in
Dimension - Strip Length inch 2-3/16

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size A 400
Conductor - AL Str Size A Range 400
Conductor - AL Str Size B 250
Conductor - AL Str Size B Range 250
Conductor - Copper Str Size 400
Conductor - Copper Str Size B 250
Conductor - Copper Str Size B Range 250

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 20

Resources/Downloads

Customer Notices

Sales Drawings