text.skipToContent text.skipToNavigation

YRB34U27

by Burndy 

Catalog ID: YRB34U27

Aluminum Electro tin plated reducer.

Product Details

General

Color Code Pink
Connector Type Splice Reducer
Die Index 300
Feature - Barrel Style Chamfered
Material Aluminum
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810227350
UPC 12 Digit 7818102273500

Dimensions

Dimension - B Length fraction 2-1/8 in
Dimension - B Length inch 2.11 in
Dimension - L Length Overall mm 130 mm
Dimension - Length Overall inch 5.12 in
Dimension - Outside Diameter inch 1.31 in
Dimension - Strip Length inch 2-3/16

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size A 500
Conductor - AL Str Size A Range 500
Conductor - AL Str Size B 3/0
Conductor - AL Str Size B Range 3/0
Conductor - Copper Str Size 500
Conductor - Copper Str Size B 3/0
Conductor - Copper Str Size B Range 3/0

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads

Customer Notices

Sales Drawings