text.skipToContent text.skipToNavigation

YRB44U31

by Burndy 

Catalog ID: YRB44U31

Aluminum Electro tin plated reducer.

Product Details

General

Color Code Yellow
Connector Type Splice Reducer
Die Index 936
Material Aluminum
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810275597
UPC 12 Digit 7818102755977

Dimensions

Dimension - B Length fraction 2-1/4 in
Dimension - B Length inch 2.25 in
Dimension - L Length Overall mm 141 mm
Dimension - Length Overall inch 5.57 in
Dimension - Outside Diameter inch 1.46 in
Dimension - Strip Length inch 2-5/16

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size A 1000
Conductor - AL Str Size A Range 1000
Conductor - AL Str Size B 350
Conductor - AL Str Size B Range 350
Conductor - Copper Str Size 1000
Conductor - Copper Str Size B 350
Conductor - Copper Str Size B Range 350

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 12

Resources/Downloads

Customer Notices

Sales Drawings