YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YRB44U34

Al-Cu&CU-AL Hy reducer splice, 1000 kcmil(1.152Dia.)61Str(Barrel A,For Cu&Al), 500 kcmil(.813Dia)(Barrel B for Al&Cu), Yellow, 936 Index.

Features: HYREDUCER Type YRB Reducer Butt Splice Is Designed To Splice Two Different Conductor Sizes And Is UL Listed For Aluminum To Copper And Aluminum To Aluminum Applications, Constant Outside Diameters, Electro Tin-Plated

Product details

General

Application
Wire Reducing Splice
Color Code
Yellow
Connector Type
DUAL RATED
Die Index
936
EU RoHS Indicator
Yes
Finish Type
Tin-Plated
Material
ALUMINUM
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYREDUCER
Temperature Rating
194
Trade Name
HYREDUCERâ„¢
Type
YRV-L
UPC
781810053980
UPC 12 Digit
7818100539800

Dimensions

Dimension - B Length fraction
2-1/4 in
Dimension - B Length inch
2.25 in
Dimension - L Length Overall mm
141 mm
Dimension - Length Overall inch
5.57 in
Dimension - Outside Diameter inch
1.46 in
Dimension - Strip Length inch
2-5/16

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - AL Str Run
1000 KCMIL
Conductor - AL Str Size A
1000
Conductor - AL Str Size A Range
1000
Conductor - AL Str Size B
500
Conductor - AL Str Size B Range
500
Conductor - AL Str Tap
500 KCMIL
Conductor - Copper Str Run
1000 KCMIL
Conductor - Copper Str Size
1000
Conductor - Copper Str Size B
500
Conductor - Copper Str Size B Range
500
Conductor - Copper Str Tap
500 KCMIL
Conductor - Material
ALUMINUM / COPPER
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
12
Pallet Quantity
3552

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)