text.skipToContent text.skipToNavigation

YRB6U8

by Burndy 

Catalog ID: YRB6U8

Aluminum Electro tin plated reducer.

Product Details

General

Connector Type Splice Reducer
Die Index 14;296
Feature - Barrel Style Chamfered
Material Aluminum
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810738771
UPC 12 Digit 7818107387711

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - L Length Overall mm 51 mm
Dimension - Length Overall inch 2.00 in
Dimension - Outside Diameter inch 0.65 in
Dimension - Strip Length inch 15/16

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size A 6AWG -5AWG
Conductor - AL Str Size A Range 6AWG -5AWG
Conductor - AL Str Size B 8
Conductor - AL Str Size B Range 8
Conductor - Copper Str Size 6;5
Conductor - Copper Str Size B 8
Conductor - Copper Str Size B Range 8

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 100

Resources/Downloads