YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YRB6U8

Splice reducer is rated to accommodate both alumium and copper wire, barrel is designed with an internal chamfer for smooth wire insertion, tin plated for corrosion resistance, prefilled PENETROX™ A13 oxide inhibitor, comes with color coded end caps, UL 486A-486B, CSA, rated up to 90°C and 35kV.

Product details

General

Application
Wire Reducing Splice
Connector Type
DUAL RATED
Die Index
296
Feature - Barrel Style
Chamfered
Finish Type
Tin-Plated
Material
ALUMINUM
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810738771
UPC 12 Digit
7818107387711

Dimensions

Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - L Length Overall mm
51 mm
Dimension - Length Overall inch
2.00 in
Dimension - Outside Diameter inch
0.65 in
Dimension - Strip Length inch
15/16

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - AL Str Run
6 AWG
Conductor - AL Str Size A
6AWG -5AWG
Conductor - AL Str Size A Range
6AWG -5AWG
Conductor - AL Str Size B
8
Conductor - AL Str Size B Range
8
Conductor - AL Str Tap
8 AWG
Conductor - Copper Str Run
6 AWG
Conductor - Copper Str Size
6;5
Conductor - Copper Str Size B
8
Conductor - Copper Str Size B Range
8
Conductor - Copper Str Tap
8 AWG
Conductor - Material
ALUMINUM / COPPER
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
100

Resources and downloads