text.skipToContent text.skipToNavigation

YSR28FX26FXLTCKITC

by Burndy 

Catalog ID: YSR28FX26FXLTCKITC

Compression CU Reducer/Splice kit, W/InspWindow, Barrel A:4/0 AWG(Str) Barrel B:2/0 AWG(Flex-Str), Standard Barrel, Electro-Tin Plated.

Product Details

General

Color Code - Side A Purple
Color Code - Side B Black
Connector Type Splice Reducer
Die Index - Element A 15
Die Index - Element B 13
Die Index Run Side 15
Die Index Tap Side 13
Feature - Barrel Style Skived
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYREDUCER™
UPC 781810434376
UPC 12 Digit 7818104343766

Dimensions

Dimension - B Length fraction 1-7/16 in
Dimension - B Length inch 1.43 in
Dimension - L Length Overall mm 75 mm
Dimension - Length BB inch 1.13 in
Dimension - Length Overall inch 2.94 in
Dimension - Strip Length inch 1.36 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size A 4/0 AWG
Conductor - Copper Flex G Size B 2/0 AWG
Conductor - Copper Flex H Size A 4/0 AWG
Conductor - Copper Flex H Size B 2/0 AWG
Conductor - Copper Flex I Size A 4/0 AWG
Conductor - Copper Flex I Size B 2/0 AWG
Conductor - Copper Flex K Size A 4/0 AWG
Conductor - Copper Flex K Size B 2/0 AWG
Conductor - Copper Flex M Size A 4/0 AWG
Conductor - Copper Flex M Size B 2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 12