YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YSR314CFXLTCKITC

CU Splice Reducer, Barrel A 350 kcmil, Barrel B 4 Flex G,H,I,K,M,DLO, 4 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Red/Gray Color Code, 18/8 Die Index.

Product details

General

Application
Wire Reducing Splice
Color Code
Red, Gray
Color Code - Side A
Red
Color Code - Side B
Gray
Connector Type
STANDARD BARREL KITS
Die Index
18/8
Die Index - Element A
18
Die Index - Element B
8
Die Index Run Side
18
Die Index Tap Side
8
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810473900
UPC 12 Digit
7818104739000

Dimensions

Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.49 in
Dimension - L Length Overall mm
87 mm
Dimension - Length BB inch
0.74 in
Dimension - Length Overall inch
3.43 in
Dimension - Strip Length inch
1.41 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Size B
4 AWG
Conductor - Copper Flex G Size B Range
4 AWG
Conductor - Copper Flex G Tap
4 AWG
Conductor - Copper Flex H Size B
4 AWG
Conductor - Copper Flex H Size B Range
4 AWG
Conductor - Copper Flex H Tap
4 AWG
Conductor - Copper Flex I Size B
4 AWG
Conductor - Copper Flex I Size B Range
4 AWG
Conductor - Copper Flex I Tap
4 AWG
Conductor - Copper Flex K Size B
4 AWG
Conductor - Copper Flex K Size B Range
4 AWG
Conductor - Copper Flex K Tap
4 AWG
Conductor - Copper Flex M Size B
4 AWG
Conductor - Copper Flex M Size B Range
4 AWG
Conductor - Copper Flex M Tap
4 AWG
Conductor - Copper Str Size
350 KCMIL-4 AWG
Conductor - Copper Str Size A
350 kcmil
Conductor - Copper Str Size A Range
350 kcmil
Conductor - Copper Str Size B
4 AWG
Conductor - Copper Str Size B Range
4 AWG
Conductor - Material
COPPER
Conductor Size
350 KCMIL-4 AWG
Conductor Type
CODE/FLEX
Wire Size
350 KCMIL-4 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
1728