YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YSR32FX28FXLTCKITC

CU Splice Reducer, Barrel A 300 kcmil G,H,I,K,M,313 DLO, Barrel B 4/0 Flex G,H,I,K,M,DLO, 4/0 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Red/Purple Color Code, 18/15 Die Index.

Product details

General

Application
Wire Reducing Splice
Color Code
Blue, Purple
Color Code - Side A
Red
Color Code - Side B
Purple
Connector Type
STANDARD BARREL KITS
Die Index
18/15
Die Index - Element A
19;L80
Die Index - Element B
15
Die Index Run Side
19;L80
Die Index Tap Side
15
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810345207
UPC 12 Digit
7818103452077

Dimensions

Dimension - B Length fraction
1-9/16 in
Dimension - B Length inch
1.57 in
Dimension - L Length Overall mm
88 mm
Dimension - Length BB inch
1.43 in
Dimension - Length Overall inch
3.46 in
Dimension - Strip Length inch
1.48 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Run
300 KCMIL
Conductor - Copper Flex G Size A
300 kcmil
Conductor - Copper Flex G Size A Range
300 kcmil
Conductor - Copper Flex G Tap
4/0 AWG
Conductor - Copper Flex H Run
300 KCMIL
Conductor - Copper Flex H Size A
300 kcmil
Conductor - Copper Flex H Size A Range
300 kcmil
Conductor - Copper Flex H Size B Range
N/A
Conductor - Copper Flex H Tap
4/0 AWG
Conductor - Copper Flex I Run
300 KCMIL
Conductor - Copper Flex I Size A
300 kcmil
Conductor - Copper Flex I Size A Range
300 kcmil
Conductor - Copper Flex I Tap
4/0 AWG
Conductor - Copper Flex K Run
300 KCMIL
Conductor - Copper Flex K Size A
300 kcmil
Conductor - Copper Flex K Size A Range
300 kcmil
Conductor - Copper Flex K Tap
4/0 AWG
Conductor - Copper Flex M Run
300 KCMIL
Conductor - Copper Flex M Size A
300 kcmil
Conductor - Copper Flex M Size A Range
300 kcmil
Conductor - Copper Flex M Tap
4/0 AWG
Conductor - Copper Str Size
300 KCMIL-4/0 AWG
Conductor - Copper Str Size B
4/0 AWG
Conductor - Copper Str Size B Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
300 KCMIL-4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
300 KCMIL-4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2250

Resources and downloads