YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YSR3928LTCKITC

CU Splice Reducer, Barrel A 750 kcmil, Barrel B 4/0 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Black/Purple Color Code, 24/15 Die Index.

Product details

General

Application
Wire Reducing Splice
Color Code
Black, Purple
Color Code - Side A
Black
Color Code - Side B
Purple
Connector Type
STANDARD BARREL KITS
Die Index
24/15
Die Index - Element A
24
Die Index - Element B
15
Die Index Run Side
24
Die Index Tap Side
15
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810344606
UPC 12 Digit
7818103446066

Dimensions

Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.78 in
Dimension - L Length Overall mm
118 mm
Dimension - Length BB inch
1.30 in
Dimension - Length Overall inch
4.65 in
Dimension - Strip Length inch
1.67 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
750 KCMIL-4/0 AWG
Conductor - Copper Str Size A
750 kcmil
Conductor - Copper Str Size A Range
750 kcmil
Conductor - Copper Str Size B
4/0 AWG
Conductor - Copper Str Size B Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
750 KCMIL-4/0 AWG
Conductor Type
CODE
Wire Size
750 KCMIL-4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1