YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YSR3939LTCKITC

CU Splice Reducer, Barrel A 750 kcmil, Barrel B 750 kcmil, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Black/Black Color Code, 24/24 Die Index.

Product details

General

Application
Wire Reducing Splice
Color Code
Black, Black
Color Code - Side A
Black
Color Code - Side B
Black
Connector Type
STANDARD BARREL KITS
Die Index
24/24
Die Index - Element A
24
Die Index - Element B
24
Die Index Run Side
24
Die Index Tap Side
24
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810491041
UPC 12 Digit
7818104910411

Dimensions

Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.78 in
Dimension - L Length Overall mm
105 mm
Dimension - Length BB inch
1.78 in
Dimension - Length Overall inch
4.13 in
Dimension - Strip Length inch
1.67 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
750 KCMIL-750 KCMIL
Conductor - Copper Str Size B
750 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL-750 KCMIL
Conductor Type
CODE
Wire Size
750 KCMIL-750 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads