text.skipToContent text.skipToNavigation

YSR44FX31LTCKITC

by Burndy 

Catalog ID: YSR44FX31LTCKITC

Compression CU Reducer/Splice kit, W/InspWindow, Barrel A:750 kcmil(Flex-Str) Barrel B: 350 kcmil(Str), Standard Barrel, Electro-Tin Plated

Product Details

General

Color Code - Side A Yellow
Color Code - Side B Red
Connector Type Reducer;Splice
Die Index - Element A L115
Die Index - Element B 18
Die Index Run Side L115
Die Index Tap Side 18
Feature - Barrel Style Skived
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810344354
UPC 12 Digit 7818103443544

Dimensions

Dimension - B Length fraction 2-1/16 in
Dimension - B Length inch 2.09 in
Dimension - L Length Overall mm 132 mm
Dimension - Length BB inch 1.49 in
Dimension - Length Overall inch 5.18 in
Dimension - Strip Length inch 1.96 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size A 750 kcmil
Conductor - Copper Flex G Size A Range 750 kcmil
Conductor - Copper Flex H Size A 750 kcmil
Conductor - Copper Flex H Size A Range 750 kcmil
Conductor - Copper Flex I Size A 750 KCMIL
Conductor - Copper Flex I Size A Range 750 KCMIL
Conductor - Copper Flex K Size A 750 KCMIL
Conductor - Copper Flex K Size A Range 750 KCMIL
Conductor - Copper Flex M Size A 750 KCMIL
Conductor - Copper Flex M Size A Range 750 KCMIL
Conductor - Copper Str Size A 750 kcmil
Conductor - Copper Str Size A Range 750 kcmil
Conductor - Copper Str Size B 350 kcmil
Conductor - Copper Str Size B Range 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 6

Resources/Downloads