text.skipToContent text.skipToNavigation

YSR44FX34FXLTCKITC

by Burndy 

Catalog ID: YSR44FX34FXLTCKITC

Compression CU Reducer/Splice kit, W/InspWindow, Barrel A:750 kcmil(Flex-Str) Barrel B: 350 kcmil(Flex-Str), Standard Barrel, Electro-Tin Plated.

Product Details

General

Color Code - Side A Yellow
Color Code - Side B Blue
Connector Type Splice Reducer
Die Index - Element A L115
Die Index - Element B 19;L80
Die Index Run Side L115
Die Index Tap Side 19;L80
Feature - Barrel Style Skived
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810466216
UPC 12 Digit 7818104662166

Dimensions

Dimension - B Length fraction 2-1/16 in
Dimension - B Length inch 2.09 in
Dimension - L Length Overall mm 125 mm
Dimension - Length BB inch 1.69 in
Dimension - Length Overall inch 4.91 in
Dimension - Strip Length inch 1.96 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Size A 750 kcmil
Conductor - Copper Flex G Size A Range 750 kcmil
Conductor - Copper Flex G Size B 350 kcmil
Conductor - Copper Flex G Size B Range 350 kcmil
Conductor - Copper Flex H Size A 750 kcmil
Conductor - Copper Flex H Size A Range 750 kcmil
Conductor - Copper Flex H Size B 350 kcmil
Conductor - Copper Flex H Size B Range 350 kcmil
Conductor - Copper Flex I Size A 750 KCMIL
Conductor - Copper Flex I Size A Range 750 KCMIL
Conductor - Copper Flex I Size B 350 kcmil
Conductor - Copper Flex I Size B Range 350 kcmil
Conductor - Copper Flex K Size A 750 KCMIL
Conductor - Copper Flex K Size A Range 750 KCMIL
Conductor - Copper Flex K Size B 350 kcmil
Conductor - Copper Flex K Size B Range 350 kcmil
Conductor - Copper Flex M Size A 750 KCMIL
Conductor - Copper Flex M Size A Range 750 KCMIL
Conductor - Copper Flex M Size B 350 kcmil
Conductor - Copper Flex M Size B Range 350 kcmil
Conductor - Copper Str Size A 750 kcmil
Conductor - Copper Str Size A Range 750 kcmil
Conductor - Copper Str Size B 350 kcmil
Conductor - Copper Str Size B Range 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1