HUBBELL
YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

YSR44FX38FXLTCKITC, Compression Splice Reducer, Barrel A 750 kcmil, Barrel B 500 kcmil, includes clear heat shrink

Brand:

Burndy

Catalog ID:

YSR44FX38FXLTCKITC

CU Splice Reducer, Barrel A 750 kcmil G,H,777 DLO, Barrel B 500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Yellow/Pink Color Code, L115/L99 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

Product details

General

Application

Wire Reducing Splice

Catalog Number

YSR44FX38FXLTCKITC

Color Code

Yellow, Pink

Color Code - Side A

Yellow

Color Code - Side B

Pink

Connector Type

STANDARD BARREL KITS

Die Index

L115/L99

Die Index - Element A

L115

Die Index - Element B

L99

Die Index Run Side

L115

Die Index Tap Side

L99

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYREDUCERâ„¢

UPC

781810472279

UPC 12 Digit

7818104722799

Dimensions

Dimension - B Length fraction

2-1/16 in

Dimension - B Length inch

2.09 in

Dimension - L Length Overall mm

117 mm

Dimension - Length BB inch

1.60 in

Dimension - Length Overall inch

4.61 in

Dimension - Strip Length inch

1.96 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

750 KCMIL

Conductor - Copper Flex G Size A

750 kcmil

Conductor - Copper Flex G Size A Range

750 kcmil

Conductor - Copper Flex G Size B

500 kcmil

Conductor - Copper Flex G Size B Range

500 kcmil

Conductor - Copper Flex G Tap

500-550 KCMIL

Conductor - Copper Flex H Run

750 KCMIL

Conductor - Copper Flex H Size A

750 kcmil

Conductor - Copper Flex H Size A Range

750 kcmil

Conductor - Copper Flex H Size B

350 kcmil

Conductor - Copper Flex H Size B Range

500 kcmil

Conductor - Copper Flex H Tap

500-550 KCMIL

Conductor - Copper Flex I Run

750 KCMIL

Conductor - Copper Flex I Size A

750 KCMIL

Conductor - Copper Flex I Size A Range

750 KCMIL

Conductor - Copper Flex I Size B

500 kcmil

Conductor - Copper Flex I Size B Range

500 kcmil

Conductor - Copper Flex I Tap

500-550 KCMIL

Conductor - Copper Flex K Run

750 KCMIL

Conductor - Copper Flex K Size A

750 KCMIL

Conductor - Copper Flex K Size A Range

750 KCMIL

Conductor - Copper Flex K Size B

500 kcmil

Conductor - Copper Flex K Size B Range

500 kcmil

Conductor - Copper Flex K Tap

500-550 KCMIL

Conductor - Copper Flex M Run

750 KCMIL

Conductor - Copper Flex M Size A

750 KCMIL

Conductor - Copper Flex M Size A Range

750 KCMIL

Conductor - Copper Flex M Size B

500 kcmil

Conductor - Copper Flex M Size B Range

500 kcmil

Conductor - Copper Flex M Tap

500-550 KCMIL

Conductor - Copper Str Size

750 KCMIL-500 KCMIL-550 KCMIL

Conductor - Copper Str Size A

750 kcmil

Conductor - Copper Str Size A Range

750 kcmil

Conductor - Copper Str Size B

500 kcmil

Conductor - Copper Str Size B Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL-500 KCMIL-550 KCMIL

Conductor Type

FLEX

Wire Size

750 KCMIL-500 KCMIL-550 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

864