text.skipToContent text.skipToNavigation

YSR8CFX14CLTCKITC

by Burndy 

Catalog ID: YSR8CFX14CLTCKITC

Compression CU Reducer/Splice kit, W/InspWindow, Barrel A: #8 AWG (Flex-Str) Barrel B: #14 AWG (Str), Standard Barrel, Electro-Tin Plated.

Product Details

General

Color Code - Side A Red
Connector Type Splice Reducer
Die Index - Element A 49
Die Index Run Side 49
Feature - Barrel Style Skived
Feature - Barrel Type Standard
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810473986
UPC 12 Digit 7818104739866

Dimensions

Dimension - B Length fraction 9/16 in
Dimension - B Length inch 0.57 in
Dimension - L Length Overall mm 36 mm
Dimension - Length BB inch 0.66 in
Dimension - Length Overall inch 1.41 in
Dimension - Strip Length inch 0.57 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range 8 AWG
Conductor - Copper Flex G Size A 8 AWG
Conductor - Copper Flex G Size A Range 8 AWG
Conductor - Copper Flex G Size B 10 AWG
Conductor - Copper Flex G Size B Range 10 AWG
Conductor - Copper Flex G Size Range 8 AWG
Conductor - Copper Flex H Size A 8 AWG
Conductor - Copper Flex H Size A Range 8 AWG
Conductor - Copper Flex H Size B 10 AWG
Conductor - Copper Flex H Size B Range 10 AWG
Conductor - Copper Flex H Size Range 8 AWG
Conductor - Copper Flex I Size A 8 AWG
Conductor - Copper Flex I Size A Range 8 AWG
Conductor - Copper Flex I Size B 10 AWG
Conductor - Copper Flex I Size B Range 10 AWG
Conductor - Copper Flex I Size Range 8 AWG
Conductor - Copper Flex K Size A 8 AWG
Conductor - Copper Flex K Size A Range 8 AWG
Conductor - Copper Flex K Size B 10 AWG
Conductor - Copper Flex K Size B Range 10 AWG
Conductor - Copper Flex K Size Range 8 AWG
Conductor - Copper Flex M Size A 8 AWG
Conductor - Copper Flex M Size A Range 8 AWG
Conductor - Copper Flex M Size B 10 AWG
Conductor - Copper Flex M Size B Range 10 AWG
Conductor - Copper Solid Size A 6
Conductor - Copper Solid Size B 12;11;10
Conductor - Copper Str Run Range 8 AWG
Conductor - Copper Str Size B 10 AWG
Conductor - Copper Str Tap Range 14-10 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1