text.skipToContent text.skipToNavigation

Compression Repair Sleeve

By ANDERSON 

Catalog ID: RS1719

By ANDERSON
Catalog ID:  RS1719
Compression Sleeve, Uni-Grip, Repair Sleeve, for AAC, AAAC, ACAR, ACSR,ACSR/TW,, Dia. Range 1.711-1.805

More Options

Product Details

General

Compression Method Uni-Grip (single die system)
Die Size 19CD
EU RoHS Indicator No
Inhibitor Loaded No
Material Aluminum Alloy
Press Minimum 100 to
Tension Range 0 lb
UPC 096359363972

Dimensions

</
Adjustment Step 0 in
Assembly Rating (Ultimate) 0 lb
Insulator / Conductor Hole Spacing 0 in
Length Before Compression 22.8 in
Messenger Diameter Range 0 - 0