text.skipToContent text.skipToNavigation

AMS350

by multiple brands 

Catalog ID: AMS350

Aluminum Mechanical Splice, 350 kcmil-6 AWG, 11/16" Screw Dia, 4 Screws, 5/16" Hex Size, Al/Cu Rated, Tin Plated.

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • The end wall within the cable socket of this design is solid and pressure tight
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4

Features: All Splicer/Reducers Are Dual Rated For Use With Aluminum And Copper Conductors And Are Constructed From High Strength, Tin Plated Aluminum, PENTROX Oxide Inhibiting Joint Compounds Are Recommended For All Aluminum Applications, All Connectors Are Tin-Plated: Provide Low Contact Resistance And Prevents Galvanic Corrosion, Connectors Feature Rounded Bottoms: Facilitates Taping, Solid Center Barrier: Prevents Contact Of Dissimilar Metals, Large Screw Diameters: Ensures Greater Surface Contact With Wires For Maximum Pullout Force, Large Cable Ranges: Each Splice Is Also An Effective Reducing Connector, Conductor Type: Copper, Aluminium, Number Of Screws: 4, Hex Size: 5/16 IN, Screw Diameter: 11/16 IN

Product Details

General

Application For Use With Copper And Aluminum Conductors
Connector Type Splice;Reducer
Die Size
  • Kearney 11/8-2
  • Burndy 316
  • Burndy 317
  • Burndy 655
EU RoHS Indicator Yes
Hex Size 5/16
Installation Torque Recommended in-lb 275 LBS/in
Material Aluminum
Material - Hardware Aluminum
Physical Attribute - Number of Screws 4
Physical Attribute - Screw Type Allen
Plated Y
Plating Type Tin
Temperature Rating 194° F
Type AMS, Dual Rated
UPC 781810241042
UPC 12 Digit 7818102410422

Dimensions

Depth 0.56 in
Dimension - H1 Height inch 1.09 in
Dimension - Height fraction 1-3/32
Dimension - L Length Overall mm 110 mm
Dimension - Length Overall inch 4.34 in
Dimension - Width fraction 1 in
Dimension - Width inch 1.00 in
Dimension - Width mm 25 mm
Length 3.25 in
Width 1.06 in

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - ACSR Cmpt Size 400 kcmil
Conductor - ACSR Str Size 336 kcmil-350 kcmil
Conductor - AL Str Run 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Run Range 6 AWG-350 kcmil
Conductor - AL Str Size 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Size Range 6 AWG-350 kcmil
Conductor - AL Str Tap 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Tap Range 6 AWG-350 kcmil
Conductor - Copper Solid Run 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Run Range 6 AWG-4/0 AWG
Conductor - Copper Solid Size 4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range 4 AWG-4/0 AWG
Conductor - Copper Solid Tap 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range 6 AWG-4/0 AWG
Conductor - Copper Str Compact Size 400 kcmil
Conductor - Copper Str Run 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Run Range 6 AWG-350 kcmil
Conductor - Copper Str Size 336 kcmil-350 kcmil
Conductor - Copper Str Size Range 6 AWG-350 kcmil
Conductor - Copper Str Tap 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Tap Range 6 AWG-350 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - UL Listed Direct Burial No
Industry Standard(s) ANSI C119.4
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Carton Quantity 100