text.skipToContent text.skipToNavigation

C2-50

By CMC 

Catalog ID: C2-50

By CMC
Catalog ID:  C2-50
Copper Splicers, manufactured from high strength pure electrolytic copper to insure bothmaximum strength and conductivity. Easy to install with screwdriver, wrench or pliers and reusable. Plain copper finish. Wire range : 4 AWG, For use with copper conductor only, UL listed and CSA certified. 90° C Rated (486B Listed). Length : .88 in
Add to List

More Options

Product Details

General

Material Copper
UPC 192663024582

Conductor Related

Conductor - Copper Str Size Range 4 AWG

Resources and Downloads