QR26_Photo_ColorCMYK
QR26_Photo_ColorCMYK
Discontinued

Heavy Duty Copper Splice Reducer

Brand:

Burndy

Catalog ID:

QR40

Splice or Reducer, 600 - 800 kcmil, Recommended Tightening Torque: 500 IN-LB.

  • Type QR QIKLINKâ„¢ splice or reducer features a neat, compact, easy to tape installation
  • One-wrench installation

Product details

General

Connector Type
In-Line
Installation Torque Recommended in-lb
500 LBS/in
Material
Copper
Physical Attribute - Number of Screws
2
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
N
Plating Type
Unplated
Trade Name
QIKLINKâ„¢
UPC
781810334782

Dimensions

Dimension - B Length fraction
1-5/8 in
Dimension - B Length inch
1.63 in
Dimension - Height fraction
2-1/2 in
Dimension - Height inch
2.50 in
Dimension - L Length Overall mm
92 mm
Dimension - Length Overall inch
3.63 in
Dimension - Width fraction
1-3/4 in
Dimension - Width inch
1.88 in
Dimension - Width mm
48 mm

Conductor Related

Conductor - Copper Str Size A
600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size A Range
600 kcmil-800 kcmil
Conductor - Copper Str Size B
600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size B Range
600 kcmil-800 kcmil
Conductor Size
600-800 kcmil
Conductor Type
  • CU C Str-Size A
  • CU C Str-Size B
  • CU C Solid-Size A
  • CU C Solid-Size B

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings