SR_Image
SR_Image

SR-0 OEM Encapsulated Reducer Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SR-0

Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 1/0 AWG-14 AWG.Al/Cu Rated.CMC® Splicers/Reducers are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. The rounded corners facilitate tapping and a solid center barrier prevents dissimilar metals from coming into contact.90° C Rated (486B Listed). UL listed and CSA certified.

SR-0 OEM Encapsulated Reducer Aluminum Mechanical

Product details

General

Material

Aluminum

UPC

192663014972

Dimensions

Dimensions

1.91 in x 0.75 in x 0.75 in

Height

0.75 in

Length

1.91 in

Width

0.75 in

Conductor Related

Conductor - Copper Str Size Range

1/0-14 AWG

Resources and downloads

Specifications

Sales Drawings