text.skipToContent text.skipToNavigation

Grounding Clamp

by ANDERSON 

Catalog ID: K2S40

Grounding Clamp, Copper Split-Bolt, Threaded Stud, Two Cables

Product Details

General

Bolt Installation Torque (Recommended) 0 ft-lbs
Material Bronze
Material - Hardware Bronze
Number of Stud Threads 11
UPC 096359318569

Dimensions

Diameter - Stud 0.625 in
Weight 0.588 lb

Conductor Related

Conductor Diameter (Ground Tap) - Maximum 0 in
Conductor Diameter (Ground Tap) - Minumum 0 in
Conductor Diameter - Maximum 0.522 in
Conductor Diameter - Minimum 0.325 in
Conductor Diameter Range 0.325 - 0.522
Conductor Type Copper
Messenger Diameter - Maximum 0 in
Messenger Diameter - Minimum 0 in

Resources/Downloads