HUBBELL
BUR_PPHID-264265_KS
BUR_PPHID-264265_KS

KS29TN, Split Bolt Connector, Run: #1 Str-4/0 Sol, Tap: #8 Str-250 kcmil, Tin Plated

Brand:

Burndy

Catalog ID:

KS29TN

Cu Alloy SERVIT Split Bolt, 4/0 Sol. - #1 Str.(Run), 250 kcmil - #8 Str.(Tap), Tin Plated.

Product details

General

Catalog Number

KS29TN

Connector Type

Split Bolt

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

SERVIT®

UPC

781810094105

UPC 12 Digit

7818100941055

Dimensions

Dimension - Length Overall inch

2.25

Width

1 in

Conductor Related

Conductor - Copper Solid Run

4/0 AWG

Conductor - Copper Solid Tap

4/0 AWG

Conductor - Copper Str Run Range

1 STR - 250 KCMIL

Conductor - Copper Str Tap Range

1 STR - 250 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

65

Resources and downloads