text.skipToContent text.skipToNavigation

KS44

By Burndy 

Catalog ID: KS44

By Burndy
Catalog ID:  KS44
Copper Split Bolt, Cu: 300-1000 kcmil (Run & Tap).

Features: Compact, High Strength, High Copper Alloy SERVIT Split-Bolt Has Free-Running Threads And Easy To Grip Wrench Flats, Highly Resistant To Season Cracking And Corrosion, The SERVIT Provides Maximum Pressure And Assures A Secure Connection On All Combinations Of Run And Tap Conductors, Conductor Type: Run: Commercial Stranded And Solid Copper, Tap: Commercial Stranded And Solid Copper, Installation Torque: 1100 IN-LB, Length: 3.73 IN, Cross Flats: 2.56 IN, Width: 2.19 IN

Add to List

More Options

Where to Buy