HUBBELL
PPHID-23768
* Representative image
PPHID-23768

Compression Stirrup

Brand:

ANDERSON

Catalog ID:

HLS2662P

Aluminum Overhead Compression Stirrup

Protects primary lines from arcing damage. Wide stance gives good stability for installing hotline clamp.

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

HLS2662P

Compression Tool Type

EEI-13A, 1-1/8

EU RoHS Indicator

No

Material

Aluminum Alloy

Material - Bail

Copper

Material - Body

Aluminum Alloy

Material - Stirrup

Copper

Plating

No

Type

Stirrups

UPC

096359316435

Dimensions

Copper Loop Size

0.258 in

Diameter - Stirrup Nominal Wire

#2 Solid

Height

3.25 in

Weight

0.588 lb

Width - Main Contact

4 in

Conductor Related

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;AAC-Iris-2-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.609

Conductor Diameter - Minimum

0.522

Conductor Diameter Range

0.522 - 0.609

Conductor Type

Aluminum

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Packaging Type

Bag

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings