text.skipToContent text.skipToNavigation

N11DR63328T18

by Burndy 

Catalog ID: N11DR63328T18

Copper Stud Connectors

Product Details

General

Application Substation
Connector Type Stud Connector
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Physical Attribute - Number of Tap Conductors 2
Plated N
Plating Type Unplated
Type Studs
UPC 781810118702
UPC 12 Digit 7818101187022

Dimensions

Dimension - AA Pad Orientation 90 Degree; In-line
Dimension - Pin Diameter fraction 1/2 in
Dimension - Pin Diameter inch 0.50 in
Dimension - Threads per inch 18

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Stud to Cable
Conductor - Copper Solid Size 5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range 5 AWG-4/0 AWG
Conductor - Copper Str Size 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range 6 AWG-4/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads