N11DR_3DPhoto1_RGB
N11DR_3DPhoto1_RGB

Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

N11DR6844T12

Copper Stud Connectors.

Product details

General

Application
Substation
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Number of Tap Conductors
2
Plated
N
Plating Type
Unplated
Type
Studs
UPC
781810092903
UPC 12 Digit
7818100929033

Dimensions

Dimension - AA Pad Orientation
90 Degree; In-line
Dimension - B Length inch
2.03 in
Dimension - Height inch
5.00 in
Dimension - L Length Overall mm
155 mm
Dimension - Length Overall inch
6.12 in
Dimension - Pin Diameter fraction
2 in
Dimension - Pin Diameter inch
2.00 in
Dimension - Threads per inch
12

Conductor Related

Conductor - Connection Combination
Stud to Tube
Conductor - Copper Solid Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
2 AWG-4/0 AWG
Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Size Range
2 AWG-1000 kcmil
Conductor - Copper Tube Std Size
3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS
Conductor - Copper Tube Std Size Range
3/8 IPS IPS-3/4 IPS IPS
Conductor Spacing
1.75 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
2

Resources and downloads