Substation - Copper Stud Connector
Request a Quote
Brand:
Burndy
Catalog ID:
N2D6748AR12S15
Substation Connectors.
Product details
Resources and downloads
Product details
General
Application
Substation
Connector Type
Stud Connector
Material
Aluminum Alloy
Material - Hardware
Aluminum
Plated
N
Plating Type
Unplated
Type
Studs
UPC
621945223783
UPC 12 Digit
6219452237833
Conductor Related
Conductor - Connection Combination
Stud to Cable
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
N2D6748AR12S15 Specification Sheet
Catalogs
Full Line BURNDY Catalog