BUR_PPHID-264274_N3DR
BUR_PPHID-264274_N3DR

Substation - Aluminum Bolted Stud Connector

Brand:

Burndy

Catalog ID:

N2DR6748AT12

Substation Connectors.

Product details

General

Application
Substation
Connector Type
Stud Connector
Material
Aluminum Alloy
Material - Hardware
Aluminum
Physical Attribute - Number of Tap Conductors
2
Physical Attribute - Pad Orientation
In-line
Plated
N
Plating Type
Unplated
Type
Studs
UPC
781810284209
UPC 12 Digit
7818102842099

Dimensions

Dimension - AA Pad Orientation
In-line
Dimension - B Length inch
2.25 in
Dimension - Height inch
2.88 in
Dimension - L Length Overall mm
191 mm
Dimension - Length BB inch
4.50 in
Dimension - Length Overall inch
7.50 in
Dimension - Pin Diameter fraction
1-1/2 in
Dimension - Pin Diameter inch
1.50 in
Dimension - Threads per inch
12
Dimension - Width inch
8.00 in
Dimension - Width mm
203 mm

Conductor Related

Conductor - ACSR Str Size
1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil
Conductor - ACSR Str Size Range
1272 (54/19) Pheasant kcmil-1780 (54/19) kcmil
Conductor - AL Str Size
1500 kcmil;1590 kcmil;1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil
Conductor - AL Str Size Range
1500 kcmil-2000 kcmil
Conductor - Connection Combination
Stud to Cable
Conductor Spacing
4.12 in

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX

Logistics

Minimum Pack Quantity
1

Resources and downloads