text.skipToContent text.skipToNavigation

Stud Connector, Aluminum

by ANDERSON 

Catalog ID: DSATLH2024G12

Stud Connector, Aluminum, 2-12 Stud to 2-1/2 EHIPS Tube, Expansion, Straight

  • Schedule 80 Rigid Bus
  • Product Details

    General

    Material Aluminum
    Material - Clamping Hardware Stainless Steel
    Number of Ground Braid Lug Holes 0
    Number of Stud Threads 12
    Type Stud to Tube, Expansion

    Dimensions

    Angle - Stud to Conductor 180 °
    Base Hole Spacing 0 in
    Diameter - Base Holes 0 in
    Diameter - Bolt 0 in
    Diameter - Inside 0 in
    Diameter - Stud 2 in
    Length - Coupling 0 in
    Length Before Compression 0 in
    Weight 28.300 lb

    Electrical Ratings

    Maximum Current Rating Amps Continuous 0

    Conductor Related

    Conductor Type Aluminum Bus

    Resources/Downloads