text.skipToContent text.skipToNavigation

Stud Connector, Aluminum

by ANDERSON 

Catalog ID: ADSC0669016

Stud Connector, Aluminum, 3/4-16 Stud to Cable 0.232-0.575, 90 degree

Product Details

General

Material Aluminum
Material - Clamping Hardware Aluminum Alloy
Number of Ground Braid Lug Holes 0
Number of Stud Threads 16
Type Stud to Cable

Dimensions

Angle - Stud to Conductor 90 °
Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Diameter - Stud 3.75 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 1.000 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Compatibility ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19
Conductor Diameter - Maximum 0.575 in
Conductor Diameter - Minimum 0.232 in
Conductor Diameter Range 0.232 - 0.575
Conductor Type
  • AAC
  • ACSR

Resources/Downloads