Stud Connector, Bronze

Brand:

ANDERSON

Catalog ID:

DST141012

"Braided Shunt Bolted Expansion Stud Connectors, Connecting Stud To Tube, Stud Dia./Thd.-1-1/8”-12,Tubing IPS-2-1/2”, Material: Castings-Bronze Alloy, Factory formed Laminated Shunts-Copper (Tinned Contacts),Hardware-Stainless Steel or Silicon Bronze"

"To specify 90 degree connector, insert “90” into catalog number. Example: DST14109012"

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12
Type
Stud to Tube
UPC
096359301127

Dimensions

Angle - Stud to Conductor
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1.5 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
5.684 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Copper Bus

Resources and downloads

Specifications

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
Hubbell Power Systems Quick Ship (VI05124E1018)