Stud Connector, Bronze

Brand:

ANDERSON

Catalog ID:

DS1105012

"Bolted Stud Connectors, Connecting Stud to Cable, Stud Dia./Thd.-1-1/8”-12, Copper Conductor Range- Cable-#4-Sol.-250-MCM,Dia-0.204"-0.575", Material: Castings-Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel"

0

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12
Type
Stud to Tube or Cable
UPC
096359300151

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1.125 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
3.136 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter - Maximum
0.813 in
Conductor Diameter - Minimum
0.162 in
Conductor Diameter Range
0.162 - 0.813
Conductor Type
Copper

Logistics

Pallet Quantity
504

Resources and downloads

Specifications

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
Hubbell Power Systems Quick Ship (VI05124E1018)