Stud Connector, Bronze

Brand:

ANDERSON

Catalog ID:

DSTF1124G12

"Bolted Expansion Stud Connectors, Connecting Stud To Tube, Stud Dia./Thd.-2”-12,Tubing IPS-2”, Material: Castings-Bronze Alloy, Factory formed Laminated Shunts-Copper (Tinned Contacts),Hardware-Stainless Steel or Silicon Bronze"

"To specify 90 degree connector, add “90” to catalog number Example: DSTF112490G12"

Product details

General

Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12
Shunt Type
Braided Copper
Type
Studs

Dimensions

Angle - Stud to Conductor
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1.125 in
Length - Coupling
0 in
Length Before Compression
0 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Copper Bus

Resources and downloads

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
Hubbell Power Systems Quick Ship (VI05124E1018)