Stud Connector, Bronze

Brand:

ANDERSON

Catalog ID:

DSC10050143

"Bolted Stud Connectors, Connecting Stud to Cable, Stud Dia./Thd.-1-1/2”-12, Copper Conductor Range- Cable- 2/0-Sol.-800-MCM,Dia-0.365"-1.031", Material: Castings-Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel"

  • "To specify 90 degree connector, insert “90” into catalog number. Example: DSC1005090143
  • All sizes furnished with reversible cable caps"

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Number of Stud Threads
14
Type
Stud to Cable
UPC
096359300571

Dimensions

Angle - Stud to Conductor
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.646 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter - Maximum
0.813 in
Conductor Diameter - Minimum
0.325 in
Conductor Diameter Range
0.325 - 0.813
Conductor Type
Copper

Resources and downloads

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
Hubbell Power Systems Quick Ship (VI05124E1018)