Stud Connector, Bronze

Brand:

ANDERSON

Catalog ID:

DSC140509012

"Bolted Stud Connectors, Connecting Stud to Cable, Stud Dia./Thd.-3”-12, Copper Conductor Range- Cable- 4/0 Str.-1000 MCM,Dia-0.522"-1.152", Material: Castings-Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel"

"All sizes furnished with reversible cable caps"

Product details

General

EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12
Type
Stud to Cable
UPC
096359300786

Dimensions

Angle - Stud to Conductor
90 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
1.5 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
4.9 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter - Maximum
0.813 in
Conductor Diameter - Minimum
0.325 in
Conductor Diameter Range
0.325 - 0.813
Conductor Type
Copper

Resources and downloads

Videos

Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
Hubbell Power Systems Quick Ship (VI05124E1018)