Stud Connector, Bronze

Brand:

ANDERSON

Catalog ID:

DSTL202490G12

"Tin Plated Bolted Stud Connectors, Connecting Stud to Cable or Tube, Stud Dia./Thd.-1-1/4”-0, Copper Conductor Range: Cable- #2-1000 MCM, Cable Dia.- 0.162”-.813”, Tubing IPS- 3/8” - 3/4”, Material: Castings-Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel"

"To specify braided shunt, replace “L” in catalog number with the letter “F” Example: DSTF2024G9012"

Product details

General

Material
Bronze
Material - Clamping Hardware
Stainless Steel
Number of Ground Braid Lug Holes
0
Number of Stud Threads
12
Shunt Type
Laminated Copper
Type
Stud to Tube, Expansion

Dimensions

Angle - Stud to Conductor
90 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Diameter - Stud
2 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
26.7 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Copper Bus

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)