text.skipToContent text.skipToNavigation

Stud Connector, Bronze

by ANDERSON 

Catalog ID: DSC1205090123

Stud Connector, Bronze, 1-1/4-12 Stud to 0.325-0.813 Cable, 90 degree

Product Details

General

Material Bronze
Material - Clamping Hardware Stainless Steel
Number of Ground Braid Lug Holes 0
Number of Stud Threads 12
Type Stud to Cable

Dimensions

Angle - Stud to Conductor 90 °
Base Hole Spacing 0 in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Diameter - Stud 1.25 in
Length - Coupling 0 in
Length Before Compression 0 in
Weight 4.500 lb

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Diameter - Maximum 0.813 in
Conductor Diameter - Minimum 0.325 in
Conductor Diameter Range 0.325 - 0.813
Conductor Type Copper

Resources/Downloads