HUBBELL
BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD635G22, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD635G22

Copper Stud Connectors.

Product details

General

Application

Substation

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810117835

UPC 12 Digit

7818101178355

Dimensions

Dimension - D inch

3.00 in

Dimension - Pad Width inch

2.00 in

Dimension - Pin Diameter fraction

5/8 in

Dimension - Pin Diameter inch

0.625 in

Dimension - Threads per inch

11

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1