text.skipToContent text.skipToNavigation

FD64D5T0

by Burndy 

Catalog ID: FD64D5T0

Copper Stud Connectors

Product Details

General

Application Substation
Connector Type Stud Connector
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes 4
Physical Attribute - Pad Configuration 4x4 - 4 holes
Physical Attribute - Pad Orientation In-line
Plated N
Plating Type Unplated
Type Studs
UPC 781810330500
UPC 12 Digit 7818103305000

Dimensions

Dimension - B Length fraction 1-3/4 in
Dimension - B Length inch 1.75 in
Dimension - Bolt Size fraction 3/8
Dimension - D inch 4.00 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - L Length Overall mm 172 mm
Dimension - Length Overall inch 6.78 in
Dimension - Pad Width inch 4.00 in
Dimension - Pin Diameter fraction 3/4 in
Dimension - Pin Diameter inch 0.750 in
Dimension - Thread Size 3/8-0

Electrical Ratings

Rating - KVA 230 kV

Conductor Related

Conductor - Connection Combination Stud to Pad

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads