BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD655B6, Substation - Copper Stud Connector

Brand:

Catalog ID:

FD655B6

Copper Stud Connectors.

Product details

General

Application
Substation
Connector Type
Stud Connector
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Pad Configuration
2x3- 2 holes
Plated
N
Plating Type
Unplated
Type
Studs
UPC
781810106631
UPC 12 Digit
7818101066311

Dimensions

Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.75 in
Dimension - Bolt Size fraction
3/8
Dimension - L Length Overall mm
147 mm
Dimension - Length Overall inch
5.80 in
Dimension - Pin Diameter fraction
1-1/8 in
Dimension - Pin Diameter inch
1.125
Dimension - Thread Size
3/8-12
Dimension - Threads per inch
12

Electrical Ratings

Amperage Rating
750 A

Conductor Related

Conductor - Connection Combination
Stud to Pad

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings